Publish your products
PRIMA Shaft 73-48-600-2ST12,5-BR-LV50
PRIMA Shaft 73-48-600-2ST12,5-BR-LV50
PRIMA Shaft 73-48-600-2ST12,5-BR-LV50

    PRIMA Shaft 73-48-600-2ST12,5-BR-LV50

    Placo Solution made of Standard plasterboard, rail and stud frame parallel to the existing structure. It is indicated for new works or reforms in indoor environment.
    Specification
    • The Placo Standard shaft system consists of Placo standard plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. It is indicated for indoor environment and can be applied in dry areas.
    Technical specification
    • Unique ref.shaft_prima_73-48-600-2st125-br-lv50
    • Product familyWall
    • Product groupStandard
    • TypeObject (single object)
    • Date of publishing2018-03-20
    • Edition number1
    • Height (mm)2.25
    • Depth (mm)73
    Related
    • Material mainPlaster
    • Material secondarySteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)19.7
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeEn_80_96_80
    • Uniclass 2015 DescriptionShafts
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit