Publish your products
LAデスク  OAタイプ 平机・トレーなし (L脚)W2000

LAデスク  OAタイプ 平机・トレーなし (L脚)W2000

The materials and data in this page is only for Japanese market
Specification
  • The materials and data in this page is only for Japanese market
Technical specification
  • Unique ref.LA_DESK_FlatDesk_W2000
  • Product familyDESK
  • Product groupLA
  • TypeObject (single object)
  • Date of publishing2024-04-22
  • Edition number1
  • Height (mm)700
  • Width (mm)2000
  • Depth (mm)700
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Asia
Japan
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit