Publish your products
LA 半円形エンドテーブル
LA 半円形エンドテーブル
LA 半円形エンドテーブル
LA 半円形エンドテーブル

    LA 半円形エンドテーブル

    The materials and data in this page is only for Japanese market
    Specification
    • The materials and data in this page is only for Japanese market
    Technical specification
    • Unique ref.LA_DESK_Semi-circular-end-table
    • Product familyDESK
    • Product groupLA
    • TypeObject (single object)
    • Date of publishing2024-04-22
    • Edition number1
    • Height (mm)700
    • Width (mm)1400
    • Depth (mm)700
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Asia
    Japan
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit