Publish your products
Polysafe Quattro PUR - wet room safety vinyl flooring
Polysafe Quattro PUR - wet room safety vinyl flooring
Polysafe Quattro PUR - wet room safety vinyl flooring
Polysafe Quattro PUR - wet room safety vinyl flooring
Polysafe Quattro PUR - wet room safety vinyl flooring
Polysafe Quattro PUR - wet room safety vinyl flooring
    Polyflor

    Polysafe Quattro PUR - wet room safety vinyl flooring

    Polysafe Quattro PUR has been specifically designed to provide a high degree of slip resistance whether wearing footwear or being barefoot in continually wet areas where additional contaminants such as shampoo and shower gels may be present. Engineered to achieve a sustainable slip resistance of 50+ (Slider 96) on the Pendulum wet test & Class B to DIN 51097. Available in 12 aqueous and subtle colours, of which 6 are chipped and 6 are unchipped. This stud-free safety flooring range offers superior comfort underfoot whilst maintaining high performance and safety. Sustainability Performance: BES 6001 Excellent, 100% Recycleable, BRE Global Environmental Generic A+ rating in major use areas, Generic EN 15804 EPD available

    Specification
    • Polysafe Quattro PUR is a heavy-duty, carborundum-free safety flooring with a flat emboss, designed to provide underfoot traction in continually wet and Barefoot areas. Polysafe Quattro achieves 50+ on the Pendulum Wet Test (Slider 96), R11 (DIN 51130) on the Ramp Test and is fully HSE compliant. designed to provide underfoot traction in continually wet areas. available in 12 decorative shades in a 2mm gauge. The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime.

      • Electrical Behaviour: ≤2.0kV
      • Castor Chair: Suitable
      • Slip Resistance Value: EN 13845_ ESb & ESf
      • Slip Resistance Value: AS 4586 Appendix C _wet barefoot ramp slip Class B,
      • Slip Resistance Value: DIN 51097_Class B
      • Slip Resistance Value: DIN 51130_ R11
      • SRV Pendulum Test: >50 (wet test) - 4S Rubber/Slider 96
      • Surface Roughness: To BS 1134, 20μm
      • Water Tightness: Annex A (EN 13553)
      • Residual Indentation: <0.1>
      • Chemical Resistance: Good resistance to dilute acids and alkalis
      • Bacterial resistance: ISO 846 PART C, does not favour growth
      • Embodied Carbon
      • Life Cycle Analysis: A+ ENP 472
      • Location of Manufacturer: UK
      • Green Guide for Specification
      • Environmental Product Declaration: Generic EN 15804 EPD available
      • Responsible Sourcing of Materials: BES 6001 Excellent
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed

    Technical specification
    • Unique ref.polysafe-quattro
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)2700
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_61
    • Uniclass 2015 DescriptionParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16
    • CSI MasterFormat 2014 TitleResilient Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring