This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Cupolex Rialto Small

Unique ref.: Aerated_flooring_Cupolex_Rialto_Small
Brand: Pontarolo Engineering
Product family: aerated flooring
Product group: Cupolex
Date of publishing: 2017-09-25
Edition number: 1
Type: Object (single object)
Download (5)
CUPOLEX® RIALTO SMALL, patented technology of Pontarolo Engineering spa, is a system to create high raised floors, with non-standard heights or inclined slabs. Can be used alone or together with CUPOLEX® RIALTO technology in the same area, distances between the columns of 57 or 28,5 cm can be obtained. Is used to facilitate the installation or in the cases where a higher structural resistance is required. CUPOLEX® RIALTO permits to create a raised slab with heights between 50 and 250 cm. The system is made of domes, tubes and bases, it is easily and quickly assembled on site: creating a matrix of bases on the prepared plane surface; on top of the bases are placed the plastic tubes of diameter 12,5 cm and variable height depending on the project requirements; at last the domes, 28,5 x 57 cm, are installed on top of the tubes. When mutually connected, all these elements can receive the slab steel reinforcement and the concrete cast giving it a unique geometry with a hollowed space underneath the slab.

Building the aerated floor of maximum height of 250 cm with CUPOLEX® RIALTO SMALL elements of Pontarolo Engineering SpA from San Vito al Tagliamento, Italy, made of a matrix of bases, plastic tubes 125 mm of diameter and height as per project design and plastic dome elements CUPOLEX® RIALTO SMALL with dimension of 28,5x56 cm, installed following manufacturer instructions on a prepared plane surface (not included). These elements, mutually connected, will be able to receive the slab steel reinforcement (not included) and the concrete cast (not included) of class C (various RCK), first filling the tubes than covering the domes with a slab thickness as per project design. Can be used alone or together with CUPOLEX® RIALTO technology in the same area, distances between the columns of 57 or 28,5 cm can be obtained. Is used to facilitate the installation or in the cases where a higher structural resistance is required.


Material main: PE/PP
Material secondary: PVC
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Systems
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L531
Uniclass 1.4 Description: Preformed flooring systems
Uniclass 2.0 Code: SS-15-05-15
Uniclass 2.0 Description: Concrete Foundation Systems
Uniclass 2015 Code: TE_10_10
Uniclass 2015 Description: Wall and floor formwork systems
NBS Reference Code: 15-05-15
NBS Reference Description: Concrete Foundation Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-13 31 17
OmniClass Title: Concrete Formwork
CSI UniFormat II Code: A1030
CSI UniFormat II Title: Slab on Grade

BIMobject SEEK Properties

Flooring - Systems

Name Value
Constituent Materials PE/PP
Intended Function Areated Flooring
Length 570 mm
Thickness 300 mm — 2000 mm
Width 260 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 570 mm

BIMobject®