Publish your products
Shower door - sliding left - C53FBL23

Shower door - sliding left - C53FBL23

Shower enclosure with fixed panel, door with low sliding panel, complete with rod, PVC awning and hooks. 120x80 cm. - C53FBL23

Specification
  • Shower enclosure for corner installation, with a pleasant aesthetic appearance that can be integrated with any style of furniture, particularly suitable for elderly or disabled people. Made with 6 mm glass panels. and an aluminum structure with a brilliant finish; it is structured with a fixed high wall, and a low panel divided into two parts sliding between them, with the wall side equipped with a hinge for opening both inside and outside. The height is optimal for use in a sitting position and practical in cases where it is necessary to assist sitting in the shower. The product is also equipped with a bar with the function of fixing the high panel, suitable for installing a vinyl tent equipped with hooks. Article Size, Width x Height x Depth, are: 1200x800x1950 [mm]. Total weight of article 48 Kg. - C53FBL23

Technical specification
  • Unique ref.C53FBL23
  • Product familySafe bathroom
  • Product groupBathroom accessories
  • TypeObject (single object)
  • Date of publishing2018-11-16
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit