Publish your products
Shower seat bariatric right - G02JDR31

Shower seat bariatric right - G02JDR31

L-shaped double folding bariatric shower seat with legs - G02JDR31

Specification
  • L shaped folding seat with a structure suitable to guarantee the load capacity for high loads. Suitable mainly for use in the bathroom, with a pleasant appearance, easy to clean, is free of elements that can cause injuries and is characterized by an incomparable robustness. The article consists of a body made of galvanized steel pipe complying with current regulations, is coated with a non-toxic vinyl sheath, biocompatible and antibacterial according to ISO 22196, particularly effective against MRSA, E-COLI, Legionella, Pseudonomas reducing levels of bacteria, molds and fungi up to over 99.9% within 24 hours; the antibacterial efficacy is guaranteed for the whole life of the product; the seat is made of HPL, available only in white color. The wall anchoring is guaranteed by a fixing system made of AISI 304 stainless steel plates, equipped with a counter-leveling plate and a quick-interlocking plate cover, both made of PA-6. The article is equipped with a support on the ground provided with adjustable feet with rubber pads. The structure is equipped with two tie rods that guarantee the closure and the opening to the movement of the seat itself - G02JDR31

Technical specification
  • Unique ref.G02JDR31
  • Product familySafe bathroom
  • Product groupSeats and stools
  • TypeObject (single object)
  • Date of publishing2018-11-26
  • Edition number1
  • Height (inches)19
  • Width (inches)34
  • Depth (inches)22
Related
  • Material mainSteel
  • Material secondaryPolyamide
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)35.5
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit