Publish your products
Folding removable grab bar - G18JCS08

Folding removable grab bar - G18JCS08

The hug collection shares values linked to the intimate side and care of oneself and the others. The grab bars from the contemporary design are in the spotlight. They are safe and functional but also extremely versatile and creative. They come in vertical and horizontal versions and match perfectly with the mirrors, furnishing elements, containers and washbasins of the project - G18JCS08

Specification
  • Hinged support grab bar, removable. A single arm, made of aluminium with chromed external finish, can be folded upwards and downwards with braking mechanism.

    The fixing system is based on a fixing plate to be installed on the wall and a semi-plate on which the arm is hinged. This solution allow to easily remove the armrest from the anchor to the wall.

    An ABS plate cover can be provided to hide the fixing plate once the bar is left.

    Vertical weight capacity 150 kg., lateral 100 kg. - G18JCS08

Technical specification
  • Unique ref.G18JCS08
  • Product familySafe bathroom
  • Product groupBathroom accessories
  • TypeObject (single object)
  • Date of publishing2019-02-27
  • Edition number1
  • Height (mm)120
  • Width (mm)100
  • Depth (mm)700
Related
  • Material mainAluminum
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)3
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit