Publish your products
Grab bar Stainless Steel 16in (center on center) - G57JAS02

Grab bar Stainless Steel 16in (center on center) - G57JAS02

Straight grab bar

Ponte Giulio’s stainless steel line was manufactured with multiple finish options, giving you the ability to create a custom space for your clients. All of our stainless steel was designed specifically for wet environments and high traffic areas, guaranteeing satisfaction with all of your clients - G57JAS02

Specification
  • Code
    Dimensions Width, Height, Depth (inch) Net Weight (lbs)
    Load capacity (lbs)
    G57JAS01
    15 1/8x2 3/4x3 1/8
    1
    G57JAS02
    19 1/8x2 3/4x3 1/8
    1.3
    G57JAS03
    21 1/8x2 3/4x3 1/8
    1.4
    G57JAS04
    27 1/16x2 3/4x3 1/8
    1.8
    G57JAS05
    33 1/8x2 3/4x3 1/8
    2.2
    G57JAS06
    35 1/8x2 3/4x3 1/8
    2.2
    G57JAS07
    39 1/8x2 3/4x3 1/8
    2.5
    G57JAS08
    45 1/8x2 3/4x3 1/8
    2.9
    G57JAS09
    51 1/8x2 3/4x3 1/8
    3.3 - G57JAS02

Technical specification
  • Unique ref.G57JAS02
  • Product familySafe bathroom
  • Product groupGrab bars
  • TypeObject (single object)
  • Date of publishing2018-11-26
  • Edition number1
  • Height (inches)2.75
  • Width (inches)16
  • Depth (inches)3.13
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)1.3
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit