Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/974cce4e-4c74-4d96-8148-66db657fb227
Home
Categories
Sanitary
Taps & Mixers
OLYOS BSH/TH MXR EXPSD CHR C3
Unavailable in United States
Porcher
Follow
OLYOS BSH/TH MXR EXPSD CHR C3
OLYOS II | Exposed bath & shower mixer 315x80 mm, 158 mm spout projection, 20.0 l/min (3 bar)
Download
Specification
Specification
OLYOS II | Exposed bath & shower mixer 315x80 mm, 158 mm spout projection in chrome finish, 20.0 l/min (3 bar) | Thermostatic function, Water & Energy savings, SmartShine, NF certified
Technical specification
Technical specification
Unique ref.
D0491
Product family
OLYOS
Product group
Shower mixers
Type
Object (single object)
Date of publishing
2019-12-19
Edition number
1
Height (mm)
77
Width (mm)
314
Depth (mm)
181
Links
Links
Product url
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-douche
Installation instructions
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-douche
Instruction video
https://www.youtube.com/c/idealstandardinternational
Product certification
https://www.porcher.com/a-propos/contact
Technical description
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-douche
Related
Related
Material main
Brass
Weight Net (Kg)
1.7
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_06
Uniclass 2015 Description
Bathing fittings
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
France
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download