Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/486f7808-bcb4-444b-a798-e7a4f2e0642c
Home
Categories
Sanitary
Taps & Mixers
OKYRIS SHR MXR EXPSD & WBWS
Unavailable in United States
Porcher
Follow
OKYRIS SHR MXR EXPSD & WBWS
Okyris Dual bar shower with Idealrain fixed riser with 200mm rain shower and Idealrain Evo Round handspray
Download
Specification
Specification
Okyris Dual bar shower with Idealrain fixed riser with 200mm rain shower and Idealrain Evo Round handspray
Technical specification
Technical specification
Unique ref.
D0495
Product family
OKYRIS
Product group
Taps & Mixers
Type
Object (single object)
Date of publishing
2019-12-19
Edition number
1
Height (mm)
90
Width (mm)
320
Depth (mm)
1008
Links
Links
Product url
https://www.idealstandard.fr/produits.html
Installation instructions
https://www.idealstandard.fr/produits.html
Product certification
https://www.idealstandard.fr/service-support/nous-contacter.html
Technical description
https://www.idealstandard.fr/produits.html
Related
Related
Material main
Brass
Material secondary
Chrome
Weight Net (Kg)
4.05
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
France
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download