Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/ef6ff437-ba9d-43f7-a42b-8d18f5d43e01
Home
Categories
Sanitary
Wash basins
MATURA - Sink PMR 65 x 55 cm
Unavailable in United States
Porcher
Follow
MATURA - Sink PMR 65 x 55 cm
4.4
(5 reviews)
PMR washbasin 65 x 55 cm - Without overflow
Download
Specification
Specification
MATURA - Sink PMR 65 x 55 cm
Technical specification
Technical specification
Unique ref.
E7657
Product family
MATURA
Product group
Basins
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
520
Width (mm)
650
Depth (mm)
200
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
19
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download