Publish your products
Sphero MINI TI Urinal
Sphero MINI TI Urinal
Sphero MINI TI Urinal
    Porcher

    Sphero MINI TI Urinal

    Sphero Mini Top Inlet rimless urinal exposed trap, easy fix hanger, top fixed waste & top inlet water connection pack with spreader & flow regulator included
    Specification
    • Sphero Mini Top Inlet rimless antisplash design urinal exposed trap, easy fix hanger, top fixed waste & top inlet water connection pack with spreader & flow regulator included
    Technical specification
    • Unique ref.P0089
    • Product familySphero
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2020-01-09
    • Edition number1
    • Height (mm)370
    • Width (mm)300
    • Depth (mm)300
    Related
    • Material mainCeramics
    • Weight Net (Kg)11.498
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010235
    • ETIM NameUrinal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Europe
    France