Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/860b5392-3f99-4c41-9916-e9585bb41b9e
Home
Categories
Sanitary
Other
SEPTA PRO E2 F/PLT SNGL CHR ELEC A/VD-PO
Unavailable in United States
Porcher
Follow
SEPTA PRO E2 F/PLT SNGL CHR ELEC A/VD-PO
Septa Pro E2 flush plate dual flush electronic sensor chrome
Download
Specification
Specification
Septa Pro E2 flush plate dual flush electronic sensor chrome
Technical specification
Technical specification
Unique ref.
P0105
Product family
Septa
Product group
Flush Plate
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
163
Width (mm)
243
Depth (mm)
17
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Plastic
Weight Net (Kg)
0.9
Classification
Classification
BIMobject Category
Sanitary - Other
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_93_87
Uniclass 2015 Description
WC cistern fittings
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
Kohler
Purist® 34" LED linear chandelier
Download
Kohler
Greenwich™ 27" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
Purist® 17" one-light sconce
Download
Kohler
Arendela® Ten-light chandelier
4.2
(
5
)
Download