Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/de843890-7cfc-4a22-bee1-47733682835d
Home
Categories
Sanitary
Other
SEPTA PRO P1 FLUSH PLATE DUAL FLUSH ANTI VANDAL
Unavailable in United States
Porcher
Follow
SEPTA PRO P1 FLUSH PLATE DUAL FLUSH ANTI VANDAL
Septa Pro P1, control plate, dual flow, pneumatic
Download
Specification
Specification
Septa Pro P1, control plate, dual flow, pneumatic. Availieble in Brushed Aluminium
Technical specification
Technical specification
Unique ref.
P0106
Product family
SEPTA PRO
Product group
Flush Plate
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
500
Width (mm)
595
Depth (mm)
391
Links
Links
Product url
https://www.porcher.com/produits.html
Installation instructions
https://www.porcher.com/produits.html
Product certification
https://www.porcher.com/developpement_durable/normes_et_reglementation.html
Technical description
https://www.porcher.com/produits.html
Related
Related
Material main
Metal
Weight Net (Kg)
0.66
Classification
Classification
BIMobject Category
Sanitary - Other
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_75_50_46_31
Uniclass 2015 Description
Flush control devices
OmniClass Number
23-39 37 15 13
OmniClass Title
Flushing Gates
Region availability
Europe
France
Similar products
Kohler
Purist® 34" LED linear chandelier
Download
Kohler
Greenwich™ 27" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
Purist® 17" one-light sconce
Download
Kohler
Arendela® Ten-light chandelier
4.2
(
5
)
Download