Publish your products
SEPTA PRO U1 URINAL SENSOR FLUSHPLATE & VALVE
SEPTA PRO U1 URINAL SENSOR FLUSHPLATE & VALVE
    Porcher

    SEPTA PRO U1 URINAL SENSOR FLUSHPLATE & VALVE

    Septa Pro™ U1 - Infrared Sensor Flush Plate
    Specification
    • • Stainless steel material • Double infrared sensor (with automatic setting feature) • Dynamic sensor: constantly adjusts the optimum range • Flush time and sensor sensitivity adjustable with touch • T emporary off for cleaning and short on to trigger a cleaning flush via touch • 24 or 48 hour auto flush for hygiene • Vandal-resistant
    Technical specification
    • Unique ref.P0114
    • Product familySEPTA PRO
    • Product groupFlush Plate
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)75
    • Width (mm)130
    • Depth (mm)150
    Related
    • Material mainMetal
    • Weight Net (Kg)1.88
    Classification
    • BIMobject CategorySanitary - Other
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    France