Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/cb0fb5c5-9ac3-42b4-9760-30035c3ca194
Home
Categories
Sanitary
Shower trays
Matura Rec 90X90 A Enc Blanc
Unavailable in United States
Porcher
Follow
Matura Rec 90X90 A Enc Blanc
Matura Rec 90X90 A Enc Blanc
Download
Technical specification
Technical specification
Unique ref.
P3226
Product family
MATURA
Product group
Shower Tray
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
48
Width (mm)
899
Depth (mm)
898
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
46
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_84
Uniclass 2015 Description
Shower trays
Region availability
Europe
France
Similar products
American Bath Group
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Download
Freedom Showers by Accessibility Professionals
62" x 36" ADA Title 24 Roll In Shower Pan - Center-Rear Drain - APC6236BFPANC
Download
Gemstone
4836LST Shower Pan
Download
Gemstone
3636LST Shower Pan
Download
Freedom Showers by Accessibility Professionals
Accessible Shower Pan, 60" x 36", CENTER drain - Freedom INSPIRE Series - APX6036BFPC
Download
Schluter Systems
KERDI-SHOWER-T/-TS/-TT
Download