Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/89cb7eca-70f3-4c6b-a5a1-038245f4de3e
Home
Categories
Sanitary
Bathroom Accessories
CONTOUR 21 - Backsplash for washbasin
Unavailable in United States
Porcher
Follow
CONTOUR 21 - Backsplash for washbasin
Backsplash for washbasin - Drilled 2 holes
Download
Specification
Specification
CONTOUR 21 - Backsplash for washbasin
Technical specification
Technical specification
Unique ref.
S3276
Product family
CONTOUR 21
Product group
Accessories
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
230
Width (mm)
1400
Depth (mm)
40
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
9
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Region availability
Europe
France
Similar products
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Dolphin Solutions Ltd
BC267 Dolphin Double Stainless Steel Lockable Toilet Paper Dispenser
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Ponte Giulio
Safety grab bar corner - G27JBS02
Download