Publish your products
OKYRIS SHR/TH MXR EXPSD
Porcher

OKYRIS SHR/TH MXR EXPSD

Okyris bar shower valve with fin handles and S-Connector
Specification
  • Okyris bar shower valve with fin handles and S-Connector
Technical specification
  • Unique ref.D0493
  • Product familyOKYRIS
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2019-12-19
  • Edition number1
  • Height (mm)75
  • Width (mm)157
  • Depth (mm)335
Related
  • Material mainBrass
  • Material secondaryChrome
  • Weight Net (Kg)1.35
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit