Publish your products
ULYSSE - Washbasin tap Ch3
ULYSSE - Washbasin tap Ch3
    Porcher

    ULYSSE - Washbasin tap Ch3

    Washbasin mixer Ch3 - With polypropylene pull and drain
    Specification
    • ULYSSE - Washbasin tap Ch3
    Technical specification
    • Unique ref.D0790
    • Product familyULYSSE
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)185
    • Width (mm)380
    • Depth (mm)72
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.27
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06
    • Uniclass 2015 DescriptionBathing fittings
    • OmniClass Number23-19 25 13 21 17
    • OmniClass TitleFittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit