Publish your products
SENSORFLOW NEW BSN EL R-MTD NO MIX MNS
SENSORFLOW NEW BSN EL R-MTD NO MIX MNS
    Porcher

    SENSORFLOW NEW BSN EL R-MTD NO MIX MNS

    Sensorflow Basin mixer electronic rim mounted no temperature mix with mains power
    Specification
    • Sensorflow Electronics Rim mounted Basin Mixer with Cylindrical Body, Optimized waterways, Integrated Solenoid valve, Safety Stop, no temperature and with main power
    Technical specification
    • Unique ref.D2606
    • Product familySensorflow
    • Product groupTaps & Mixers
    • Date of publishing2021-01-14
    • Edition number1
    • Height (mm)75
    • Width (mm)157
    • Depth (mm)335
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)1.65
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit