Publish your products
ULYSSE - 80 x 2 x (H) 105 cm
ULYSSE - 80 x 2 x (H) 105 cm
    Porcher

    ULYSSE - 80 x 2 x (H) 105 cm

    80 x 2 x (H) 105 cm - Weight : 10,5 kg
    Specification
    • ULYSSE - 80 x 2 x (H) 105 cm
    Technical specification
    • Unique ref.E3233
    • Product familyULYSSE
    • Product groupMirrors
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)400
    • Width (mm)835
    • Depth (mm)1075
    Links
    Related
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit