Publish your products
MATURA - Sink plan 100 x 50 cm
MATURA - Sink plan 100 x 50 cm
    Porcher

    MATURA - Sink plan 100 x 50 cm

    Sink Plan 100 x 50 cm
    Specification
    • MATURA - Sink plan 100 x 50 cm
    Technical specification
    • Unique ref.P0946
    • Product familyMATURA
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)255
    • Width (mm)1116
    • Depth (mm)665
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit