Publish your products
CONTOUR 21 - Seat
CONTOUR 21 - Seat
    Porcher

    CONTOUR 21 - Seat

    Seat - Ergonomic
    Specification
    • CONTOUR 21 - Seat
    Technical specification
    • Unique ref.S4545
    • Product familyCONTOUR 21
    • Product groupToilets Seats
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)20
    • Width (mm)400
    • Depth (mm)400
    Links
    Related
    • Material mainPlastic
    • Weight Net (Kg)1.15
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 21 13.40
    • CSI MasterFormat 2014 TitleStone Toilet Compartments
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit