Publish your products
Camoux Narrow Contemporary Planter Box
Camoux Narrow Contemporary Planter Box
Camoux Narrow Contemporary Planter Box
    Archived

    Camoux Narrow Contemporary Planter Box

    Slender, tall, and sleek, the Camoux Narrow Planter brings modern style to long narrow spaces indoors or out. The Camoux Narrow Planter is a narrow, elegant shape that complements contemporary and transitional design schemes.

    At just eight inches wide, the Camoux planter fits well in small or hard-to-fit spaces and is available in various hand-painted colors in matte and glossy finishes. 

    The narrow Camoux planter is an elegant home for tall plants, and it’s a sophisticated way to add privacy to balconies or open patios. If you’re looking to make a statement with your next planter, the Camoux does precisely that, plus more. 

    If you have narrow spaces in need of visual appeal, the Camoux Narrow Planter will add an infusion of style and revitalize your chosen area. Tall, slender, and long, the Camoux Narrow Planter fits perfectly into narrow spaces that will benefit from tall, eye-catching grasses, greenery, or flowering plants. 

    You have the choice of over 30 different painted finishes to choose the perfect planter for your décor. Best suited to complement a minimalist and contemporary décor. But works well in traditional rooms also. 

    The simple, contemporary shape is visually appealing and adds an element of sophistication to any room. The Camoux Narrow Planter works well both at home and in modern offices. 

    Why Buy The Camoux Narrow Planter Box?

    The Camoux Narrow Planter Box benefits from smooth lines and minimalist design. Best suited to a contemporary or modern space. All our fiberglass planters are weather-resistant with an easy-clean finish and super-durable build. Fiberglass is a material worth the investment and will stay looking great for years to come with minimal maintenance.

    The Camoux Narrow Planter is typically used outside to enhance the look of entranceways or areas where people sit and socialize. When filled with plant life, it looks stunning and even more so when combined with several narrow planters side by side. The planter can be used to create dividers and offer people privacy as they sit.

    The Camoux Narrow Planter Box is a head turner and is best at home in a minimalist and contemporary setting. It can adapt and evolve with your design scheme as it changes.

    Specification
    • Availability: In-stock planters typically ship in five to seven business days. This range may be adjusted during peak seasons. 

      Drainage: Optional. Drainage holes are recommended for outdoor installations.

      Material: Fiberglass

      Finish: Choose from over 32 UV-resistant and durable textured finishes to fit your design. Colors and textures depicted on your screen may vary from in-hand appearance. Please order a free sample from our color swatches to ensure true color accuracy.

      Measuring in at just 8″ wide, the narrow Camoux planter is an elegant home for tall plants, and it’s a sophisticated way to add privacy to balconies or open patios.

      Narrow spaces in need of visual appeal will receive an infusion of style from our Camoux planter box. Tall, slender, and long, the Camoux planter fits perfectly into narrow spaces that will benefit from tall, eye-catching grasses, greenery or flowering plants.

      The clean lines and sharp angles lend themselves to modern and contemporary design schemes, or can add a touch of the unexpected to transitional and traditional décor. High-quality molded fiberglass construction lends itself to uses indoors and out, and your choice of hand-painted hues in matte and gloss finishes allows for a truly exceptional accent.

      Dimensions & Weights

      69213.54 – 54″L x 8″W x 18″H – 50″L x 4″W opening – 27.6 lbs

    Technical specification
    • Unique ref.69213-camoux-narrow-contemporary-planter-box
    • Product familyPlanters
    • Product groupRectangular
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Related
    • Material mainFiberglass
    • Designed inUnited States
    • Manufactured inVietnam
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_45_63_63
    • Uniclass 2015 DescriptionPlant containers
    • CSI MasterFormat 2014 Code32 94 33
    • CSI MasterFormat 2014 TitlePlanters
    • OmniClass Number23-11 27 13 17
    • OmniClass TitlePlanters
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Similar products

    4.2 out of 5 stars 4.2 (32)
    3.3 out of 5 stars 3.3 (23)
    3.6 out of 5 stars 3.6 (18)
    3.3 out of 5 stars 3.3 (16)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit