Publish your products
Backdraft Damper - Adjustable Counterbalanced - Extruded Style Blade - CBD-250
Backdraft Damper - Adjustable Counterbalanced - Extruded Style Blade - CBD-250
    Pottorff

    Backdraft Damper - Adjustable Counterbalanced - Extruded Style Blade - CBD-250

    Adjustable Counterbalanced Backdraft Damper
    Extruded Style Blade

    The CBD-250 backdraft damper employs counterbalanced gravity operated extruded style blades to restrict reverse airflow and to permit the forward flow of air in the intended direction. The CBD-250 damper may be mounted vertically or horizontally (airflow up) in either exhaust or intake installations for low to medium velocity and pressure applications.

    Specification
    • Standard Construction

      Frame: 1-15/16" x 15/16" X 0.125" (49 x 24 x 3) extruded aluminum channel.

      Blades: 0.07" (1.8) thick aluminum - extruded.

      Linkage: Exposed on blade.

      Bearings: Synthetic.

      Seals: Extruded vinyl blade edge.

      Counterbalances: On blade - adjustable.

      Minimum Size:
      6" x 9" (152 x 229)
      6" x 11" (152 x 279)

      Maximum Size:
      Single Section: 48" x 52" (1219 x 1321)
      Multiple Section: Unlimited

      Ratings

      Leakage: 12.4 cfm/ft2 @ 1.0 in. wg. (0.07 m3/s/m2 @ 0.25 kPa).

      Temperature: -40oF to 200oF (-40oC to 93oC).

    Technical specification
    • Unique ref.Backdraft-Damper-Adjustable-Counterbalanced-Extruded-Style-Blade-CBD-250
    • Product familyHVAC
    • Product groupBackdraft Dampers
    • TypeObject (single object)
    • Date of publishing2024-07-16
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • Uniclass 2015 CodePr_65_65_24
    • Uniclass 2015 DescriptionDuct dampers
    • CSI MasterFormat 2014 Code23 33 13.23
    • CSI MasterFormat 2014 TitleBackdraft Dampers
    • OmniClass Number23-33 29 13
    • OmniClass TitleBackdraft Dampers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit