Publish your products
Combination Fire/Smoke Damper - 1-1/2 Hour - Actuator in the Airstream - Out-of-Partition - Airfoil Blade - Class 2 - FSD-152-OP
Pottorff

Combination Fire/Smoke Damper - 1-1/2 Hour - Actuator in the Airstream - Out-of-Partition - Airfoil Blade - Class 2 - FSD-152-OP

1-1/2 Hour - Combination Fire Smoke Damper
Airfoil Blade - Out-of-Partition

The FSD-152-OP combination fire smoke damper employs triple-V blades for point-of-origin control of fire and smoke in static and dynamic smoke management systems. These specialty dampers are approved for installation with the closed plane of fire blades up to 14-1/2" (368) outside the fire rated partition and come standard with the actuator in the airstream allowing for direct service access from the face of the damper through the HVAC grille. The FSD-152-OP is qualified to 4,000 ft/min (20.3 m/s) and 8 in.wg. (2.0 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.

Specification
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with inerlocking corner gusset. Equivalent to 13 ga. (2.4) channel frame. Low profile head and sill are used on sizes less than 13" (330) high.

    Blades: 6" x 14 ga. (152 x 2.0) galvanized steel - airfoil.

    Sleeve: 16" x 20 ga. (406 x 1.0) galvanized steel.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel oilite, sleeve-type.

    Seals: Silicone blade edge seals integrally rolled and mechanically fastened to blades. Ffexible metal jamb seals.

    Actuator: 120 VAC, power-open, spring-close, internal mount.

    Fire Closure Device:
    HS-10 (electric actuators)
    PFV (pneumatic actuators)

    Fire Closure Temperature: 165oF (75oC)

    Minimum Size: 10" x 6" (250 x 152)

    Maximum Size: 36" x 36" (914 x 914)


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)

    UL 555S Leakage Class: 2

    Maximum Temperature: 350oF (177oC)

Technical specification
  • Unique ref.Combination-Fire-Smoke-Damper-1-1-2-Hour-Actuator-in-the-Airstream-Out-of-Partition-Airfoil-Blade-Class-2-FSD-152-OP
  • Product familyHVAC
  • Product groupFire-Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24_29
  • Uniclass 2015 DescriptionFire and smoke dampers
  • CSI MasterFormat 2014 Code23 33 13.16
  • CSI MasterFormat 2014 TitleFire Dampers
  • OmniClass Number23-33 29 23
  • OmniClass TitleFire Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit