Publish your products
Industrial Control Damper - Thermally Broken Frame - Broken Airfoil Opposed Blade - TICD-52BF
Pottorff

Industrial Control Damper - Thermally Broken Frame - Broken Airfoil Opposed Blade - TICD-52BF

Thermally Broken Frame Control Damper
Broken Airfoil Blade

The TICD-52BF control damper employs thermally insulated and broken aluminum airfoil blades and a thermally broken rugged channel frame to eliminate the transfer of heat or cold penetration and reduce condensation. The TICD-52BF damper provides extreme low leakage as well as exceptional air control in medium to high pressure and velocity applications. Both models comply with the IECC (International Energy Conservation Code) with a leakage rating of 3 cfm/ft2 @ 1 in. wg. (0.015 m3/s/m2 @ 0.25 kPa) or less.

Specification
  • Standard Construction

    Frame: 4" x 1" x 0.081" (102 x 25 x 2) top/bottom and
    4" x 1-1/8" x 0.081" (102 x 29 x 2) jambs, extruded aluminum channel.

    Blades: 6" (152) heavy gauge, dual wall thermally insulated and broken extruded aluminum - airfoil. Opposed.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Synthetic.

    Seals: Silicone - blade edge and jambs. Mechanically fastened.

    Control Shaft: 1/2" x 6" (13 x 152) round drive axle with outboard shaft support bracket and bearing supplied for field installation. Factory installed 3/4" (19) diameter jackshaft on all multiple section dampers more than 2 sections wide.

    Minimum Size: 6" x 12.5" (152 x 318)

    Maximum Size:
    Single Section: 60" x 72" (1524 x 1829)
    Multiple Section: Unlimited


    Ratings

    Temperature: -70oF to 212oF (-57oC to 100oC)

    Leakage Class: 1A and 1 (see table on product sheet)

Technical specification
  • Unique ref.Industrial-Control-Damper-Thermally-Broken-Frame-Broken-Airfoil-Opposed-Blade-TICD-52BF
  • Product familyHVAC
  • Product groupAir Control Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.13
  • CSI MasterFormat 2014 TitleVolume-Control Dampers
  • OmniClass Number23-33 29 37
  • OmniClass TitleVolume Control Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit