Publish your products
Remote Manual Balancing Damper - Single Blade - RCS-10
Pottorff

Remote Manual Balancing Damper - Single Blade - RCS-10

Remote Manual Control Damper
Single Blade

RCS-10 control damper employs a single blade and an integrated screw-drive assembly for remote cable operated manual air control and balancing in low pressure and velocity applications.

Specification
  • Standard Construction

    Frame: 2" x 22 ga. (51 x 0.85) galvanized steel.

    Blades: 22 ga. (0.85) galvanized steel.

    Axles: 3/8" (10) square plated steel.

    Bearings: Synthetic.

    Control Shaft: 3/8" x 3" (10 x 76) drive axle with a control arm/screw-drive assembly factory installed on a stand-off bracket attached to a 10" x 22 ga. (254 x 0.85) side plate secured to the damper frame.

    Remote Control Assembly: 5/32" Ø x 36" long (4.0 Ø x 914) cable with 3/16" (4.8) allen hex-head drive, 2" (51) wide mounting bracket, 15/16" x 1-1/2" long (24 x 38) round plastic tube and plastic finishing plug.

    Minimum Size: 6" x 4" (152 x 102)

    Maximum Size: 36" x 12" (914 x 305)


    Ratings

    Maximum System Velocity: 1500 fpm (7.7 m/s)

    Maximum System Pressure: 1 in. wg. (0.25 kPa)

    Temperature: -25oF to 180oF (-32oC to 83oC)

Technical specification
  • Unique ref.Remote-Manual-Balancing-Damper-Single-Blade-RCS-10
  • Product familyHVAC
  • Product groupAir Control Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13
  • CSI MasterFormat 2014 TitleDampers
  • OmniClass Number23-33 29 00
  • OmniClass TitleHVAC Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit