Publish your products
Smoke Damper - Airfoil Blade - Class 2 - SD-152
Pottorff

Smoke Damper - Airfoil Blade - Class 2 - SD-152

Smoke Damper
Airfoil Blade

The SD-152 smoke damper employs airfoil blades for point-of-origin control of smoke in static and dynamic smoke management systems. The FSD-152 is qualified to 4,000 ft/min (20.3 m/s) and 8 in.wg. (2.0 kPa) and may be installed in, or adjacent to vertical walls or partitions, or horizontally in, or adjacent to floors or assemblies.

Specification
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with interlocking corner gusset. Equivalent to 13 ga. (2.4) channel frame. Low profile head and sill are used on sizes less than 13" (330) high.

    Blades: 6" x 14 ga. (152 x 2.0) galvanized steel - airfoil.

    Side-Plate: 12" x 20 ga. (305 x 1.0) galvanized steel.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel oilite, sleeve-type.

    Seals: Silicone blade edge seals integrally rolled and mechanically fastened to blades. Flexible metal jamb seals.

    Actuator: 120 VAC, power-open, spring-close, external mount.

    Minimum Size: 8" x 6" (203 x 152)

    Maximum Size:
    Single Section: 36" x 48" (914 x 1219)
    Multiple Section: 144" x 96" (3658 x 2438) or 288" x 48" (7315 x 1219)


    Ratings

    UL 555S Leakage Class: 2

    Maximum Temperature: 350oF (177oC)

Technical specification
  • Unique ref.Smoke-Damper-Airfoil-Blade-Class-2-SD-152
  • Product familyHVAC
  • Product groupFire-Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24_80
  • Uniclass 2015 DescriptionSmoke dampers
  • CSI MasterFormat 2014 Code23 33 13.19
  • CSI MasterFormat 2014 TitleSmoke-Control Dampers
  • OmniClass Number23-33 29 25
  • OmniClass TitleSmoke Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit