Publish your products
Wind-Driven Rain Louver - 2" Deep - 45 Degree Chevron Blade - Extruded Aluminum - ECD-245
Pottorff

Wind-Driven Rain Louver - 2" Deep - 45 Degree Chevron Blade - Extruded Aluminum - ECD-245

Extruded Aluminum Louver
2" Deep - 45 Degree Horizontal Blade

The ECD-245 offers exceptional protection against wind-driven rain under the most severe conditions. The ECD-245 incorporates horizontal blades and is available in a wide array of anodized and painted finishes including custom color matching.

Specification
  • Standard Construction

    Material:Mill finish 6063-T5 extruded aluminum.

    Frames: 2" deep x 0.060" thick (51 x 1.5) channel.

    Blades: 45o x 0.060" (1.5) thick horizontal chevron style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 4" x 5" (102 x 127)

    Maximum Size:
    Single Section:
    60" x 120" (1524 x 3048)
    120" x 60" (3048 x 1524)
    Multiple Section: Unlimited


    Ratings

    Free Area: 6.6 ft2 (0.61 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1172 fpm (5.95 m/s)

    Air Volume Delivered: 7744 cfm (3.65 m3/s)

    Pressure Loss: 0.37 in. wg. (91 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 760 fpm (3.86 m/s)

    AMCA Certified for Water Penetration, Air Performance and Wind-Driven Rain

Technical specification
  • Unique ref.Wind-Driven-Rain-Louver-2-Deep-45-Degree-Chevron-Blade-Extruded-Aluminum-ECD-245
  • Product familyHVAC
  • Product groupLouvers and Penthouses
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-33 29 31
  • OmniClass TitleLouvre Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit