Publish your products
1-Chip DLP™ Projector, Installation, PT-REQ15 Series
1-Chip DLP™ Projector, Installation, PT-REQ15 Series
1-Chip DLP™ Projector, Installation, PT-REQ15 Series
1-Chip DLP™ Projector, Installation, PT-REQ15 Series
1-Chip DLP™ Projector, Installation, PT-REQ15 Series

    1-Chip DLP™ Projector, Installation, PT-REQ15 Series

    Key Features

    • Inspire Wonder with Spectacular 4K Visuals

    Quad Pixel Drive produces smooth 4K images, while high-frame-rate projection, Evolved Dynamic Contrast, and Rich Color Enhancer support immersive visual production and interactive applications.
    -------

    • Compact Design Simplifies Complex Workflows

    The light, compact series delivers full brightness across AC 100–240 V and supports a wide range of optional lenses, media processors, and Intel® SDM-compatible function boards for flexible integration.
    -------

    • Supreme Reliability for Long-Term Operation

    An IP5X-conformant optical engine and laser light-source module, together with liquid cooling, support long-term maintenance-free projection and stable operation in demanding commercial environments.

    Specification
    • Projector type1-Chip DLPTM projector
      Light sourceLaser diode
      Light output

      PT-REQ15 / PT-REQ15L: 15,000 lm
      PT-REQ12 / PT-REQ12L: 12,000 lm
      PT-REQ10 / PT-REQ10L: 10,000 lm
      PT-REQ80 / PT-REQ80L: 8,000 lm

      Light output (Center)

      PT-REQ15 / PT-REQ15L: 15,500 lm 
      PT-REQ12 / PT-REQ12L: 12,400 lm
      PT-REQ10 / PT-REQ10L: 10,300 lm
      PPT-REQ80 / PT-REQ80L: 8,200 lm

      Resolution4K (3840 x 2400 pixels with Quad Pixel Drive ON)

       

    Technical specification
    • Unique ref.1chip_dlp_projector_req15
    • Product familyInstallation
    • Product group1-Chip DLP™
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors