Publish your products
Puzzle High Meeting Table

Puzzle High Meeting Table

PUZZLE is a standing-height meeting table designed for active collaboration. Featuring a magnetic connector system that allows multiple units to be joined together, lockable casters (load capacity 85 kg/caster), and a wide range of arrangement configurations. Available with Melamine, HPL, or Whiteboard HPL top. Dimension: W.1740 × D.870 × H.1060mm.
Technical specification
  • Unique ref.puzzle-high-meeting-table
  • Product familyMeeting Table
  • Product groupHigh Meeting Table
  • TypeObject (single object)
  • Date of publishing2026-05-21
  • Edition number1
  • Height (mm)1060
  • Width (mm)1740
  • Depth (mm)870
Links
Related
  • Material mainMelamine
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit