Publish your products
Aluminium Composite Panel
Aluminium Composite Panel
Aluminium Composite Panel
Aluminium Composite Panel
Aluminium Composite Panel
    PREFA

    Aluminium Composite Panel

    3.3 out of 5 stars3.3(8 reviews)

    The aluminium composite panel consists of two aluminium sheets which are fusion-bonded to both sides of a polyethylene core. Through the equal measure of chemical bonding and mechanical fastening, this combination is particularly robust. In this way, the aluminium composite panel ensures consistent evenness and stability, even on large-scale surfaces.

    • Ventilated façade constructions
    • Façade cladding
    • Cladding of balconies
    • Door panels, modular partition walls, room dividers
    Specification
    • COATING ON FRONT: DURAGLOSS 5000 is an exclusive Arconic paint with a recently developed coating made of high-quality polymer resin, and is available in many colours. The gloss level is between 3 and 80%.

      CORE: FR core (fire retardant)

      COATING ON REVERSE: Protective paint, suitable for adhesion, offers excellent corrosion protection. The coating direction is indicated by arrows on the back. This enables you to correctly align the tiles on the façade.

      STANDARD DIMENSIONS:
      thickness: 4 mm
      width: 1,535 mm
      length: 4,010 mm
      usable dimension: 4,000 × 1,525 mm

      DIMENSIONS AVAILABLE ON REQUEST (FROM 500 M²):
      thickness: 4 mm
      width: 1,000/1,250/1,500/1,750/2,000 mm
      length: between 2,000 and 6,000 mm

      WEIGHT OF THE ALUMINIUM COMPOSITE PANEL (FR):
      4 mm = 7.6 kg/m²
      Which is 3.4 times lighter than steel and 1.6 times lighter than pure aluminium.

      FIRE PROTECTION RATING (ALUMINIUM COMPOSITE PANELS FR): Austria (EN 13501) – B-s1-d0
      Germany (DIN) – B1
      Switzerland (VKF) – 5.3

      TEMPERATURE RESISTANCE: between –50 °C and +80 °C

      LINEAR THERMAL EXPANSION: A = 0.024 mm/m/°C (based on the aluminium cover plate)

      CHANGE IN LENGTH AT A TEMPERATURE DIFFERENCE OF 60 °C: 1.4 mm per metre

    Technical specification
    • Unique ref.aluminium-composite-panel
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)1500
    • Width (mm)4010
    • Depth (mm)4
    Related
    • Material mainComposite
    • Designed inAustria
    • Weight Net (Kg)7.5
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom