Publish your products
DS.19 Shingle
DS.19 Shingle
DS.19 Shingle
DS.19 Shingle
    PREFA

    DS.19 Shingle

    The new and innovative DS.19 shingle is not only a highlight in terms of its appearance. The new shingle can be installed on a roof pitch of 17°, thus setting new standards in this product segment. 

    DS.19 shingle is especially light and proves itself from small surfaces right through to major projects. The fold-in-fold system ensures that DS.19 shingles are not only incredibly storm-proof and weather-proof, but also look great.

    Due to their traditional appearance they are above all ideally suited to classical roof structures. Nonetheless, it can also create an interesting contrast when combined with modern architecture.

    • For any project: from the smallest building to a major project
    • Modern appearance and large range of colours in P.10 quality
    • Can be used for roof pitches of 17° and higher
    • Particularly light, storm-proof and weather-resistant
    Specification
      • Available in 9 standard colours (stucco surface)
      • Also available with a smooth finish upon request

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 480 × 262 mm (cover)

      WEIGHT: 1 m² = approx. 2,75 kg = 8 DS.19 shingles

      ROOF PITCH: from 17° INSTALLATION: from 17 to 25° you need solid sheathing; or with snow loads greater than 3.25 kN/m² (reference height for Switzerland: 925 m); or in terrain categories 0, I or II, solid sheathing with a bitumen layer is required

      FASTENING: 1 patent clip per DS.19shingle = 8 patent clips per m²

    Technical specification
    • Unique ref.ds19-shingle
    • Product familyRoof Systems
    • Product groupRoof Systems
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)262
    • Width (mm)480
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.35
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom