Publish your products
R.16 Roof Tile
R.16 Roof Tile
R.16 Roof Tile
R.16 Roof Tile
R.16 Roof Tile
R.16 Roof Tile
    PREFA

    R.16 Roof Tile

    PREFA aluminium roof tiles represent the highest quality standards in stability and durability, in conjunction with a timeless, clear-cut architectural style. With the new R.16 roof tile, PREFA has developed a minimalist roof design which allows the greatest possible scope for realising distinctive architecture: thanks to the large format of 70 cm in length, it is now possible to cover the roof with 3.4 roof tiles per square metre, while at the same time, achieving exceptional aesthetic effects.

      • Available in 9 standard colours
      • Complete range of accessories
      • 40-year guarantee
      • Alloy according to EN 1396
      • Surface treatment in a coil-coating procedure
      Specification
          • Colour range: 9 standard colours – stucco surface
          • Also available with a smooth finish upon request

          MATERIAL: aluminium 0.7 mm thick

          VISIBLE SIDE: Coil coating 

          REAR: protective paint

          SIZE: 700 × 420 mm (cover)

          WEIGHT: 1 m² = approx. 2.5 kg = 3.4 tiles

          PACKAGING UNIT: box containing 28 pc. = 8.24 m² 

          ROOF PITCH: from 17°

          INSTALLATION: on solid sheathing (at least 24 mm thick)

          FASTENING: direct, using 3 PREFA ring nails 28/25

        Technical specification
        • Unique ref.r16-roof-tile
        • Product familyRoof Systems
        • Product groupRoof Systems
        • TypeObject (single object)
        • Date of publishing2020-09-16
        • Edition number1
        • Height (mm)420
        • Width (mm)700
        Related
        • Material mainAluminum
        • Designed inAustria
        • Weight Net (Kg)0.74
        Classification
        • BIMobject CategoryConstruction - Roof

        Region availability

        Europe
        Austria
        Belgium
        Croatia
        Czech Republic
        Denmark
        Estonia
        France
        Germany
        Hungary
        Ireland
        Italy
        Latvia
        Lithuania
        Luxembourg
        Netherlands
        Norway
        Poland
        Russia
        Slovakia
        Slovenia
        Sweden
        Switzerland
        United Kingdom