Publish your products
Rhomboid Facade Tile 20 × 20
Rhomboid Facade Tile 20 × 20
Rhomboid Facade Tile 20 × 20
Rhomboid Facade Tile 20 × 20
Rhomboid Facade Tile 20 × 20
    PREFA

    Rhomboid Facade Tile 20 × 20

    When tradition meets modernity: The new PREFA rhomboid façade tile 20 × 20 has been developed for traditional, “scaly” façade designs. Made of lightweight aluminium, the PREFA rhomboid façade tile is also perfectly suited to renovating dormers, gables and chimney cladding.

    Specification
    • MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      WEIGHT: 1 m² = approx. 2.8 kg = 25 rhomboid façade tiles 20 × 20

      INSTALLATION: on solid sheathing (at least 24 mm thick)

      FASTENING: direct fastening

      CHOICE OF COLOUR: available in 12 colours (surface: stucco/smooth)

    Technical specification
    • Unique ref.rhomboid-facade-tile-20x20
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)200
    • Width (mm)200
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.11
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom