Publish your products
Rhomboid Roof Tile 29 × 29
Rhomboid Roof Tile 29 × 29
Rhomboid Roof Tile 29 × 29
Rhomboid Roof Tile 29 × 29
Rhomboid Roof Tile 29 × 29
Rhomboid Roof Tile 29 × 29
    PREFA

    Rhomboid Roof Tile 29 × 29

    The rhomboid roof tiles 29 × 29 give roofs an elegant “scaly” appearance with distinctive accents. The rhomboid roof tile is a classic product from the PREFA roof element range: Our “small” rhomboid tiles impress with the so-called beading embossing on each individual rhomboid roof tile. It not only creates the distinctive and unique look, but also makes the rhomboid tile even more resistant.

    Size: 290 × 290 mm

    Available in 11 standard colors

    Complete range of accessories

    40-year material warranty

    Alloy in accordance with EN 1396

    Surface treatment via a coil-coating process

    Specification
      • Available in 11 standard colours (stucco surface)
      • Also available with a smooth finish upon request

      MATERIAL: aluminium 0.7 mm

      VISIBLE SIDE: Edge Coating

      REAR: protective paint

      SIZE: 290 × 290 mm (cover)

      WEIGHT: 1 m² = approx. 2.6 kg = 12 rhomboid roof tiles 29 × 29

      ROOF PITCH: from 22°

      INSTALLATION: on solid sheathing (at least 24 mm thick) FASTENING: 1 patent clip per rhomboid roof tile = 12 patent clips per m²

    Technical specification
    • Unique ref.rhomboid-roof-tile-29x29
    • Product familyRoof Systems
    • Product groupRoof Systems
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)290
    • Width (mm)290
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.22
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom