Publish your products
Roof System PREFALZ®
Roof System PREFALZ®
Roof System PREFALZ®
Roof System PREFALZ®
Roof System PREFALZ®
    PREFA

    Roof System PREFALZ®

    4.1 out of 5 stars4.1(10 reviews)

      Thanks to its malleability, Prefalz® is more pliable than most comparable folding materials. Planners can use it in many creative ways on roof and façade areas. Recommendation: plan a minimum substructure roof pitch of > 7º (13%). Roof pitch from 3° (according to the information/limitations of ÖNORM B 3521-1), > 7° recommended (see planning guide)

      All the advantages of Prefalz®:

    • Comprehensive PREFA system accessories
    • Versatile use – from arched roofs to complex roof extensions, domes or large-scale roofs
    • Colour chart with 19 standard colours
    • Available with smooth or stucco surface
    • Low weight sheet strip: 1.89 kg/m²: approx. 2.3 kg/m² roof surface with Prefalz® 500, approx. 2.2 kg/m² roof surface with Prefalz® 650
    • Long service life – non-corrosive!
    • Fully recyclable
    • Also available with protective film on request (smooth surface only)
    • Easy to work with even in low outdoor temperatures
    • Easy to work with, strong load-bearing capacity
    • Alloy, mechanical properties and coating are coordinated with the folding technology
    • No heavy metal erosion
    • Prefalz® is non-combustible (A1)
    Specification
    • Prefalz® coils are perfect for use in standing seam roofing and cladding. Prefalz®  strips are also ideal for use as flashing strips on PREFA small format components – suitable for various connections and flashings with dimensions of 0.70 × 1,000 mm (60 kg rolls).

      Tip: Strong winds blowing against mono-pitched roofs with double-lock standing seams can get noisy. To tackle this problem, we recommend using Prefalz® with a strip width of 500 mm. Sufficient sound insulation measures should already be taken into account when planning the roof structure.

      Caution: Combining Prefalz® strips with other colour aluminium strips should be avoided at all costs due to the different paint qualities and folding abilities.

      DIMENSIONS:
      0.70 × 650 mm
      0.70 × 500 mm
      0.70 × 1,000 mm (only as flashing strip)

      PAINT QUALITY: visible side: two-layer stove-enamel finish (available in 19 colours)Rear: protective paint

      STANDARD COIL SIZE (FOR A STRIP WIDTH OF 650 MM):
      60 kg (inside diameter = 320 mm) – approx. 48 m
      500 kg (inside diameter = 500 mm) – approx. 407 m

    Technical specification
    • Unique ref.roof-system-prefalz-prefalz
    • Product familyRoof Systems
    • Product groupRoof Systems
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inAustria
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom