Publish your products
square downpipe
square downpipe
square downpipe
square downpipe
square downpipe
    PREFA

    square downpipe

    3.7 out of 5 stars3.7(10 reviews)

    SQUARE DOWNPIPE – INFORMATION

    The square, aluminium complete system sets new standards for drainage. Thanks to its minimalist and elegant design, it is ideal for use on modern structures. The innovative aluminium products are not only particularly robust, but also visually very eye-catching. Through brackets on the rear side, the square down pipe skilfully blends into the façade without any visible fasteners. The PREFA drainage system is made of up twelve different components such as square downpipes with radii corresponding to the box gutters, various downpipe elbows with a 72° bend, outlet connectors and a leader head with a square outlet.

    Specification
    • SQUARE DOWNPIPE – TECHNICAL INFORMATION

      TECHNICAL INFORMATION ABOUT THE PRODUCT

      CHOISE OF COLOUR
      Available in 12 colours. Special colours according to RAL or NCS available on request

      SQUARE DOWNPIPE DIMENSIONS (PIECE LENGTHS: 3 M AND 1.5 M)
      100 × 100 mm (square); radii corresponding to PREFA box gutters

      SQUARE DOWNPIPE THICKNESS
      1,6 mm with continuous fixing rail for fasteners (similar function to brackets)

    Technical specification
    • Unique ref.square-downpipe
    • Product familyRoof Drainage
    • Product groupRoof Drainage
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inAustria
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom