Publish your products
PRESTO SLIM - SLIM wall-mounted soap dispenser, mains powered.
Presto

PRESTO SLIM - SLIM wall-mounted soap dispenser, mains powered.

52702 - SLIM wall-mounted soap dispenser, mains powered.

Specification
  • Operation:

    • Automatic activation and shut-off by presence detection.
    • Suitable for PRMs, the elderly and children.

    Delivered volume:

    • 0.5ml.

    Capacity:

    • 1L reservoir bottle attached to housing.
    • Easy refilling by unclipping bottle.
    • Easy filling with wide neck.

    Compatible products:

    • Suitable for liquid soap.
    • Liquid soap viscosity: 100 - 3000 mPa.s.

    Main material and finish:

    • Technical polymer housing.
    • Stainless steel tube and base plate.
    • Brass clamping screw.
    • Chrome finish.

    Power supply:

    • Mains 230V plug-in to wall socket.

    Recommended installation:

    • Housing to be installed in an accessible location for easy bottle filling.
    • Soap reservoir can be offset for liquid soap applications with extension kit not supplied.
    • The electric soap dispenser is compatible with vegetable-based liquid soap with a PH between 5 and 9, with a maximum viscosity of 3000mPa.s.Our mechanisms do not work with hydroalcoholic solutions or with soaps for industrial use or containing microbeads.

    Delivered with:

    • 1L reservoir bottle.
    • Plug-in transformer.
Technical specification
  • Unique ref.52702
  • Product familySanitary
  • Product groupBathroom Accessories
  • TypeObject (single object)
  • Date of publishing2026-04-01
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit