Publish your products
88870 - PRESTOTEM 2® - Shower panel with TOUCH® and standard thermostatic mixer tap, hand-held shower
Presto

88870 - PRESTOTEM 2® - Shower panel with TOUCH® and standard thermostatic mixer tap, hand-held shower

88870 - PRESTOTEM 2® - Shower panel with TOUCH® and standard thermostatic mixer tap, hand-held shower

Specification
  • > Working pressure:

    • 1 to 5 bar

    > Flow rate:

    • 6l/min at 3 bar with integrated flow limiter
    • Anti-water-hammering device
    • Hand-held shower on rail with chrome plated slide

    > Flow time:

    • 30 seconds (adjustable)
    • PRESTO TOUCH sensitive switch suitable for the elderly, children and disabled people
    • Start / Stop function

    > Hydraulic supply:

    • G 1/2" (15x21), top or rear water inlet. For rear water inlet, we recommend to add the adaptation kit under the reference 91026.
    • PRESTO TOUCH® tapware and EN 1111 thermostatic mixer tap (NF check valves)
    • Modèle avec pile lithium 6 volts type CRP2 dans boîtier intégré dans le corps du panneau

    > Power supply:

    • 6 V Lithium battery type CRP2 in a case integrated inside the panel

    > Material and finish:

    • Anodised aluminium extruded section (2.5mm thickness)
    • Aluminium removable valve plate, peinted RAL 7005 colour
    • High resistance RAL 7005 coloured ABS covers

    > Functioning:

    • Wide opening panel without the need to dismantle from the wall and shower taps on a removable valve plate

    > Thermal resistance :

    • Resistant to a temperature of 70°C during 30 minutes (for 20 cycles) in case of thermal shocks

    > Security:

    • Automatic shutdown of solenoid valve in case of low battery or sensor damage
    • Anti-scalding safety: flow is immediately stopped if the cold water or hot water is cut off, compliant to French norm EN1111.
    • 30seconds duty flush every 24h after last use, limiting the bacterial growth (Legionella, Pseudomonas...) and adjustable by TOUCH button configuration.
    • Integrated temperature switch limiter, pre-fixed 38°C maximum.

    > Delivered with:

    • G 1/2" (15x21) hoses with revolving nuts
    • MM 1/2" (15x21) straight stop valves and 250 micron filters
    • Fastening screws
    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Chrome-plated surface treatment in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Technical specification
  • Unique ref.88870
  • Product familySanitary
  • Product groupShower Panel.
  • TypeObject (single object)
  • Date of publishing2025-10-20
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe