Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/b652fe1e-c769-4b17-b523-ee000b17617a
Home
Categories
Fire Products
Protection
107522 Presto Angeled Outlet DN80
Unavailable in United States
Presto AB
Follow
107522 Presto Angeled Outlet DN80
Presto angeled outlet DN80 2x32
Download
Specification
Specification
hole saw 51mm
CC 400mm
Technical specification
Technical specification
Unique ref.
presto-angeled-outlet-dn80-107522
Product family
Dry&Wet Riser
Product group
Outlet
Type
Object (single object)
Date of publishing
2022-05-04
Edition number
1
Related
Related
Material main
Metal
Material secondary
Brass
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Pr_70_55_97
Uniclass 2015 Description
Water fire extinguishing outlets
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download