Publish your products
1929 Bath-Shower mixer

1929 Bath-Shower mixer

Presto Ibérica 1929 6201300 - 6201340 - 6201341 - 6201700 - 6201740 - 6201741 bath and shower mixer chrome with shower kit
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome, aged bronze and y aged copper finished. Minimum usage pressure: 0,5 bar. Ceramic headvalve de 1/2. Operation by wheels. Flow rate at 3 bar and maximum opening 17,8 l/min. Female inlet 1/2 with eccentric cam and trim. Output selection by inverter.
Technical specification
  • Unique ref.6201300
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-06-02
  • Edition number1
  • Height (mm)171
  • Width (mm)230
  • Depth (mm)257
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2.2
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela