Publish your products
DALMA Kitchen tap

DALMA Kitchen tap

Presto Ibérica Dalma 7208600 high sink mixer chrome
Specification
  • Single-lever kitchen tap for countertop installation. Made of brass. Sealed mixer cartridge with 40 mm diameter ceramic discs. Minimum operating pressure: 0.5 bar. G3/8 female inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Flow rate 27.8 l/min at 3 bar and maximum opening. Supplied with: Fixing elements and flexible hoses. Available in chrome and luxcover cupra finishes.
Technical specification
  • Unique ref.7208600
  • Product familyFaucets
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2026-08-04
  • Edition number1
  • Height (mm)365
  • Width (mm)48
  • Depth (mm)165
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela