Publish your products
80 - Egg Crate Grille
80 - Egg Crate Grille
80 - Egg Crate Grille
80 - Egg Crate Grille
80 - Egg Crate Grille
80 - Egg Crate Grille
80 - Egg Crate Grille
80 - Egg Crate Grille
80 - Egg Crate Grille

    80 - Egg Crate Grille

    4.1 out of 5 stars4.1(8 reviews)

    The 80 Series Egg Crate Return Grille is available in various mounting styles and features sturdy construction, consisting of a heavy gauge aluminum grid core, optional extruded aluminum borders and frames, and a durable powder coat finish. A number of aluminum grid core options are available with varying grid spacing and depth to accommodate architectural and performance needs.

    Typical Applications

    The 80 Series grille contains the largest free area of any grille and is well suited to high capacity return/ exhaust applications that require low sound and pressure drop.

    Specification
    • Construction Options

      • Core Material
        • Aluminum
      • Border Style
        • Surface mount
        • Lay-in
        • Exposed duct
        • Panel mount
      • Core Styles
        • 0° Deflection, 1/2 in. x 1/2 in. x 1/2 in. grid (80)
        • 0° Deflection, 1/2 in. x 1/2 in. x 1 in. grid (81)
        • 0° Deflection, 1 in. x 1 in. x 1 in. grid (82)
        • 45° Deflection, sight resistant grid (85)
      • Options
        • Integrated plenum (80SR)
        • Fire rated construction (80-FR, 80FF-FR)
        • Filter frame (80FF/80FH)
        • Mounting frame
        • Opposed blade damper (VCS3/ VCS3AL)
    Technical specification
    • Unique ref.80-81-82-egg-crate
    • Product familyGrilles
    • Product groupGrilles
    • TypeObject (single object)
    • Date of publishing2023-11-29
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • ETIM CodeEC010633
    • ETIM NameDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 DescriptionAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 13
    • OmniClass TitleReturn Air Grilles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States