Publish your products
Telascapes Fabric Track System
Telascapes Fabric Track System
Telascapes Fabric Track System
Telascapes Fabric Track System
Telascapes Fabric Track System
Telascapes Fabric Track System

    Telascapes Fabric Track System

    The versatile TelaScapes Fabric Track System allows you to acoustically treat any commercial or residential space without sacrificing aesthetics, while maintaining a high level of effective sound absorption within your space.

    Custom Acoustics

    The TelaScapes Fabric Track System allows you to acoustically treat any commercial or residential space without sacrificing aesthetics, while maintaining a high level of effective sound absorption within the space. The system is comprised of three fully customizable components: Broadband Raw filler panels made of high density glass wool or eco-friendly TelaFill PET panels, that provide broadband acoustic absorption, a modular track system that is almost universally compatible with any surface, and a selection of stretch fabric available in a wide range of colours.

    Get in contact with Primacoustic

    Specification
    • STEP 1 Track System

      The TelaScapes track system includes two types of track pieces: Perimeter Tracks for outside edges and Mid-Wall Tracks for joining two sections of panelling together. Both of these track types accommodate heavy fabric and either of our filler material options. The durable track is built from recyclable PVC or recycled uPVC, and can be cut to size if needed. Light and dark colour options are also available for the track itself, so the track edges can blend seamlessly with the chosen fabric and surrounding décor.


      STEP 2 Choice of Fill Material

      Primacoustic sound absorbing panels have been successfully employed in thousands of installations across the globe. For most commercial and general applications, TelaFill PET panels are excellent at absorbing a wide range of frequencies helping to control most spaces.

      For critical listening environments, such as studios, we recommend the Broadband Raw glass wool panels as they have an expanded absorption range. Go beyond absorption with an extra layer of soundproofing with PrimaBlock loaded mass vinyl.


      STEP 3 Choose Your Fabric

      A wide array of stretch fabric colour options are available, allowing you to keep aesthetics in mind as you acoustically treat any room. We partner with Guilford of Maine to give you access to multiple colours to suit your décor. Printable fabrics are also available.


      STEP 4 Finishing Tools

      Primacoustic has specially-designed tools to make the installation of the TelaScapes system easy. Tucking fabric into the channels of the tracks can be a delicate task and without the right tools can be difficult to ensure the fabric looks its best. These tools were custom-sourced and designed to assist each stage of the installation.


    Technical specification
    • Unique ref.Telascapes_Fabric_Track_System
    • Product familyFixed Acoustic Panels
    • Product groupTelaScapes
    • TypeObject (single object)
    • Date of publishing2024-08-28
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondaryPET
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code32 35 16
    • CSI MasterFormat 2014 TitleSound Barriers
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit