Unique ref.: | safeglide-macro-box-frame |
---|---|
Brand: | Pro Access Systems |
Product family: | Gates |
Product group: | Sliding gate |
Date of publishing: | 2019-02-21 |
Edition number: | 1 |
Type: | Object (single object) |
SafeGlide® Aluminum Slide Gate. The SafeGlide® is designed for safe, secure and easy operation in industrial, commercial and residential applications.
Specify the gate alone, or request a complete, integrated solution with the gate operator and access control system that meet your project requirements.
Fencing, Fence, Slide Gate
Product url: | http://www.proaccesssystems.com/safeglide_gates.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/proaccess/product/safeglide-macro-box-frame
Material main: | Aluminium |
---|---|
Material secondary: | Steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Landscaping - Gates |
---|---|
IFC classification: | Object |
UNSPSC name: | Gate barrier systems |
UNSPSC code: | 46161510 |
Uniclass 1.4 Code: | L4412 |
Uniclass 1.4 Description: | Gates |
Uniclass 2.0 Code: | SS-25-32-35 |
Uniclass 2.0 Description: | Gate Systems |
Uniclass 2015 Code: | Ss_25_32_35 |
Uniclass 2015 Description: | Gate systems |
NBS Reference Code: | 25-32-35 |
NBS Reference Description: | Gate Systems |
CSI MasterFormat 2014 Code: | 32 31 13.53 |
CSI MasterFormat 2014 Title: | High-Security Chain Link Fences and Gates |
OmniClass Number: | 23-11 25 15 15 |
OmniClass Title: | Sliding Gates |
Name | Value |
---|---|
Gate Height | 4' 0" — 10' 0" |
Operation | Sliding |
Type | Security |
Width | 10' 0" — 80' 0" |
BIMobject®