Publish your products
Volet Roulant Rénovation Évolution 4
Volet Roulant Rénovation Évolution 4
Volet Roulant Rénovation Évolution 4
    PROFALUX

    Volet Roulant Rénovation Évolution 4

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Evolution 4 ITE Roller Shutter - Specially adapted to projects with Thermal Insulation from the Outside: the smallest in its category to leave plenty of room for the insulation, with optional angle bracket for a clean finish of the insulation and a hatch that can be removed from underneath for inspection of the mechanism - Both heat shield, defense against intrusion and solar protection to improve your comfort

    - Smallest box in its category with total erasure of the final slat in the box to limit the loss of glazing clarity and promote light input
    - For safety : automatic Anti-lifting device from the outside, slides and final blade made of highly resistant extruded aluminum
    - Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one ascent and descent per day)
    - Automatic Locking Device (DVA) developed by Profalux
    - Possibility of recovering 4 mm of play-free width at the time of installation

    To know : compatible with a Calyps'HOME connected general remote control (sold as an option) to close the shutters at the same time with a single button, even remotely

    INSTALLATION CASE
    INSTALLATION IN INSULATION

    Specification
    • Technical specifications

      Find all the technical product information in the Technical Data Sheet available in "Download"

      NF PRODUCT

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = curved blade 39 mm Alu double-wall profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to retain the interior heat

      - PX39 ISOMAXX = curved slat 39 mm Alu double-skinned profile with polyurethane foam with Thermo-Reflex™ and Beckrytherm thermal lacquer for double insulating effect Summer-Winter

      - PX40 = 40 mm flat slat 40 mm double-walled aluminium profile with CFC-free polyurethane foam

      - PX55 = 55 mm curved blade 55 mm Double-walled aluminium profile with CFC-free polyurethane foam

      PVC blades :
      - PVC40 : 40 mm curved blade

      Manoeuvres that can be done :
      Radio (Profalux engine only)
      Wired (Profalux motor only)

      Slide : C48 - C62 - C62L - C63 (depending on blades and configuration)

      Min. limits :
      Profalux Electric motor without back-up
      LDC* min. = 425 mm (443 if slide different from C48R)
      HCC* min. = 400 mm

      Limits of use of Evolution 4 aluminium blades According to type of blades - download technical data sheet

      Box :
      Box shape : square
      Box sections : 123/ 132/155/170/205/230 - depending on blades and configurations.
      Box dimensions :
      123 X 230 mm
      132 X 137 mm
      155 X 157 mm
      170 X 170 mm
      205 X 205 mm
      230 X 230 mm

      Max. length : 14 mm/side

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

    Technical specification
    • Unique ref.E4
    • TypeObject (single object)
    • Date of publishing2020-09-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit