This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Half-Hidden Hinged Single Leaf Door (HSLD H)

Unique ref.: door-hsld_h
Brand: Profholod
Product family: Refrigeration doors
Product group: Refrigeration door
Date of publishing: 2019-01-25
Edition number: 1
Type: Object (single object)
Download (2)

ProfHolod’s hinged single leaf refrigeration doors (HSLD) are the European level refrigerating doors. The HSLDs are intended for use at medium and low temperature cold chambers, storage and industrial facilities, which require regulated temperature conditions. ProfHolod’s refrigeration doors are available in custom sizes to insure best commercial application, ready for installation. ProfHolod’s refrigeration doors are equipped with the European-made hardware: Italian, Spanish, German — according to customer’s request.

Core: rigid polyurethane foam by German Dow Chemical
Сore density: 50 kg/m3
Thermal conductivity coefficient of the core: 0.022 W/m*K.
Options:
∙ with/without threshold;
∙ left-hand, right-hand opening or sliding;
∙ medium- or low-temperature doors;
∙ with a monorail opening
∙ with a viewing window;
∙ any colors according to RAL catalog;
∙ non-standard door set according to individual specifications.
Door thickness: 80, 100, 120 mm.
Door installation opening: height up to 2200 mm, width up to 1200 mm.


Material main: Polyurethane
Material secondary: Steel
Designed in: Russia
Manufactured in: Russia

BIMobject Category: Doors - Door sets
IFC classification: Door Panel
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-58-23-84
Uniclass 2.0 Description: Steel Door Frames
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 10-50-25-25
NBS Reference Description: Doors, Windows And Glazing Survey Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
This product is available in:
Europe
  • Russia
  • United Kingdom
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Cladding Material Steel
Colour any RAL color
Colour Range RAL catalog
Door Frame Material Steel
Door Frame Type Steel channel
Door Height 1800 mm — 3000 mm
Door Thickness 80 mm — 120 mm
Door Type Half-Hidden hinged single leaf
Door Width 800 mm — 1400 mm
Frame Material Steel
Integrates With Windows True
M Fire Rating EI15
Material - Core Polyurethane (PUR)
Maximum Door Height 3000 mm
Maximum Door Width 1400 mm
Minimum Door Width 800 mm
Pre-Assembled Door And Frame True
Thickness 80 mm — 120 mm
Warranty 1 year

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour any RAL color

BIMobject®